text.skipToContent text.skipToNavigation

Catalog No. : TMP8312R

Description:  MTR STACK,3-125A RING SKT,800A,1PH,4T

UPC: 783164195088

Main Socket Meter Module, 800 Amp, Ring-Type sockets, Indoor/Outdoor Construction (NEMA 1/3R) 312R "MTR STACK,3-125A RING SKT,800A,1PH,4T"
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

MeterMod GE Meter Stack Modules Single- and Three- Phase

GO Schedule

QA

Specifications

Main Module Type

Main Socket

Meter Type

MeterMod™III

Amperage

800

Socket Amperage

125 A

Phase

Single-Phase, Three-Wire

Voltage

120/240 V ac

Socket Type

Ring Type

No of Sockets

3

Pull Box

No

Lever Bypass

No

GSA Compliance

No