text.skipToContent text.skipToNavigation

Contact

Header Top Menu

US Electrification

Catalog No. : TMP3SB10R

Description:  "METERMOD,3PH,1000A,65K,BOT,MAIN BRKR"

UPC: 783164307078

For more info visit:  electrification.us.abb.com

Descriptors

Category

Main Breaker Modules

GO Schedule

Q6

Specifications

Phase

Three-Phase, Four-Wire

Voltage

120/240 V ac
208Y/120 V ac
240/120 V ac

Rating

1000

KAIC

65 kAIC

Wire Entry

Bottom

Mount Position

Center
End

Lever Bypass

No

Pull Box

No

GSA Compliance

No

Dimensions

Width

20.0 in

Height

47.6 in

Depth

11.7 in