text.skipToContent text.skipToNavigation

Catalog No. : TMP3L6R

Description:  METERMOD,3PH,600A,100K,TOP/BOT,MLO

UPC: 783164194203

For more info visit:  electrification.us.abb.com

Descriptors

Category

MeterMod Main Lug Modules

GO Schedule

Q6

Specifications

Main Module Type

Main Lug

Meter Type

MeterMod™III

Amperage

600

Phase

Three-Phase, Four-Wire

Voltage

120/240 V ac
208Y/120 V ac
240/120 V ac

Pull Box

No

Lever Bypass

No

Wire Entry

Bottom
Top

KAIC

100 kAIC

GSA Compliance

No