text.skipToContent text.skipToNavigation

Contact

Header Top Menu

US Electrification

Catalog No. : TMP3L4R

Description:  "METERMOD,3PH,400A,100K,TOP/BOT,MLO"

UPC: 783164194197

For more info visit:  electrification.us.abb.com

Descriptors

Category

Main Lug Modules

GO Schedule

Q6

Specifications

Phase

Three-Phase, Four-Wire

Voltage

120/240 V ac
208Y/120 V ac
240/120 V ac

Rating

400

KAIC

100 kAIC

Wire Entry

Bottom
Top

Lever Bypass

No

Pull Box

No

GSA Compliance

No

Dimensions

Width

13.5 in

Height

48.7 in

Depth

7.0 in