text.skipToContent text.skipToNavigation

Catalog No. : TMP3FL4

Description:  MMIII 400T LH MAIN MODULE

UPC:

For more info visit:  electrification.us.abb.com

Descriptors

Category

MeterMod Fusible Main Switch Modules

Specifications

Main Module Type

Main Switch

Meter Type

MeterMod™III

Amperage

400

Phase

Three-Phase, Four-Wire

Voltage

120/240 V ac
208Y/120 V ac
240/120 V ac

Pull Box

No

Lever Bypass

No

Mount Position

Left

KAIC

100 kAIC