Catalog No. : TMP38120RT
Description: MTR STACK,1-200A RING SKT,800A,3PH,7T
UPC: 783164061659
Main Socket Meter Module, 800 Amp, Ringless sockets, Indoor/Outdoor Construction (NEMA 1/3R) 20RT "MTR STACK,1-200A RING SKT,800A,3PH,7T"
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
MeterMod GE Meter Stack Modules Single- and Three- Phase |
|
GO Schedule |
QB |
Specifications
|
Main Module Type |
Commercial Socket Meter Module |
|
Meter Type |
MeterMod™III |
|
Amperage |
1200 |
|
Socket Amperage |
200 A |
|
Phase |
Three-Phase, Four-Wire |
|
Voltage |
120/240 V ac |
|
Socket Type |
Ring Type |
|
No of Sockets |
1 |
|
Pull Box |
No |
|
Lever Bypass |
Yes |
|
GSA Compliance |
No |