Catalog No. : TMM2212R
Description: MINIMOD,200A MLO,(2)125A MTRS,N3R,RING
UPC: 783164194890
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mini Mod III Metering Devices |
|
GO Schedule |
QA |
Specifications
|
Main Module Type |
MiniMod™III |
|
Meter Type |
MiniMod™III |
|
Socket Amperage |
125 A |
|
Phase |
Single-Phase, Three-Wire |
|
Voltage |
120/240 V ac |
|
Socket Type |
Ring Type |
|
No of Sockets |
2 |
|
Pull Box |
No |
|
Lever Bypass |
No |
|
GSA Compliance |
No |