text.skipToContent text.skipToNavigation

Alternate Catalog No. : TMH 5394

Catalog No. : TMH5394

Description:  TMH 5394

UPC: 783786754144

Hardware Kit, contains One 1/2 inch Full threaded Stainless Steel Bolt, Threaded Length 2 inch, Head Height .343 inch, One Silicon Bronze Nut 3/4 inch across flats 1/2-13 and Two Stainless Steel Belleville 1/2 inch Washers 1-1/16 inch wide, Bagged
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting kits

Specifications

Mounting

Bolt

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant