text.skipToContent text.skipToNavigation

Catalog No. : TME120S100WM

Description:  SPD (TVSS) 100KA PER MODE

UPC: 783175610839

ABB TME Wall Mount SPD (TVSS) 100KA PER MODE 120/240V 1P 1 ph, 3 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YM

Specifications

Maximum Surge Current (kA)

100kA per mode / 200kA per phase

Voltage

120/240V S

Product Type

ABB TME Wall Mount

Surge Counter

No

Alarm

No

GSA Compliance

No

Enclosure Type

NEMA 12

Nominal Discharge Currrent

20 kA

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

65 kA

Product Name

TME Series

MCOV (kVrms)

150

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

1 ph, 3 W + G

Classifications

UL 1283

Yes