text.skipToContent text.skipToNavigation

Catalog No. : TMC4010CCA

Description:  40CT 100A 1PH MLO LOADCTR CSA

UPC: 783166572672

For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

Grouping

Single Phase - Canadian CSA

Specifications

1" Space

40

1/2" Space

80

Amperage

100 A

Device type

Main Breaker

Enclosure

Indoor

Factory Installed Ground Kit

Yes

Input/Output Voltage

120/240V ac

Load Center Type

Standard

Phase

1 Phase

Classifications

UL/CUL Listing

CSA