text.skipToContent text.skipToNavigation

Catalog No. : TMA-EM

Description:  TILT MOUNT ADAPTER

UPC: 783786351091

Tilt Mounting Adapter, bolts to bottom of Wall Mounting Bracket WMB or WMBQ to enable up to 60 degree angle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Fuse parts or accessories

Special Features

15 to 60 Degree Angle Mounting Adapter

Specifications

Voltage Rating

5 to 35 kV

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant