Catalog No. : TM4020CCUG2K
Description: 200A 40CT 1P3W 120/240V GND FLT
UPC: 783164408942
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Accessories/Parts |
|
GO Schedule |
R1 |
|
Grouping |
Retail Load Center Kits |
Specifications
|
1" Space |
40 |
|
1/2" Space |
0 |
|
Amperage |
200 A |
|
Load Center Type |
Standard |
|
No of Circuits |
4 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.