text.skipToContent text.skipToNavigation

Contact

Header Top Menu

US Electrification

Catalog No. : TM3215CCU

Description:  150A 32CT 1P3W 120/240V 22K IC COMB

UPC: 783164112535

(Panelboards No. 67) 60 degree/75 degree centrigrade Conductor Rating Suitable for use as service entrance equipment when Installed in accordance with the National Electrical Code 22kAIC RMS symmetrical, Except Where Noted 6-42 circuit devices UL Listed for bottom mounted lugs by installing complete unit (box, interior and front) upside down For a listing of CSA Listed load centers, visit www.geelectrical.com Amperage 150 A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Residential Load Centers

GO Schedule

RD

Grouping

Single Phase - USA

Specifications

Type

Standard

Interrupting Capacity Rating

22

Amperage

150 A

Device type

Main Breaker

Enclosure

Indoor Type 1 Enclosure, Combination

Phase

1 Phase

1" Space

32

1/2" Space

0

Feed

Either

Door

Yes

GSA Compliance

Yes

Input/Output Voltage

120/240V ac

Classifications

UL/CUL Listing

UL