text.skipToContent text.skipToNavigation

Catalog No. : TM30412C

Description:  125A 30CRT 3P4W 208Y/120V 10KIC CMB

UPC: 783164190007

Main breaker load centers arrive with a main breaker installed for a convenient and swift install. Main breakers allow for the user to stop the flow of electricity in the load center, shutting off all the power in the residence. The TM30412C features spaces for 30, 1" breakers, a 125A main ampere rating, 3 phases, and a combination surface/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

R7

Specifications

# Branch Circuit <250A

30

1" Space

30

1/2" Space

0

Amperage

125 A

Circuit Breaker Style

Plug-In

Device type

Main Breaker

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

No

Feed

Top

Input/Output Voltage

208Y/120V ac

Interrupting Capacity Rating

22

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

3 Phase

Service & Voltage

3 Phase, 4 Wire, 208Y/120V ac

Wires

4 Wire

Classifications

UL/CUL Listing

UL

Dimensions

Depth

3.7 in

Height

33.2 in

Weight

34.5 lb

Width

14.0 in