text.skipToContent text.skipToNavigation

Catalog No. : TM24415R

Description:  150A 24CRT 3P4W 208Y/120V 10K IC 3R

UPC: 783164190229

Main breaker load centers arrive with a main breaker installed for a convenient and swift install. Main breakers allow for the user to stop the flow of electricity in the load center, shutting off all the power in the residence. The TM24415C features spaces for 24, 1" breakers, a 150A main ampere rating, 3 phases, and an outdoor suitable enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

R7

Specifications

1" Space

24

1/2" Space

0

Amperage

150 A

Circuit Breaker Style

Plug-In

Device type

Main Breaker

Door

No

Enclosure

Outdoor

Enclosure Type

Outdoor, Surface Mount

Factory Installed Ground Kit

No

Feed

Top

Input/Output Voltage

208Y/120V ac

Interrupting Capacity Rating

22

Load Center Type

Standard

NEMA Rating

NEMA 3R

Phase

3 Phase

Service & Voltage

3 Phase, 4 Wire, 208Y/120V ac

Wires

4 Wire

Classifications

UL/CUL Listing

UL