Catalog No. : TM20RMC
Description: MTRMAIN RING 200A SURF 0/0 CKT OH/UG N3R
UPC: 783164305005
Descriptors
|
Category |
Meter Socket Load Center |
|
GO Schedule |
RB |
|
Grouping |
Meter Socket |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
10 |
|
Amperage |
200 A |
|
Enclosure |
Outdoor |
|
Phase |
1 Phase |
|
1" Space |
0 |
|
1/2" Space |
0 |
|
Feed |
Either |
|
Door |
Yes |
|
GSA Compliance |
No |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
No |
|
Enclosure Type |
OutdoorType 3R |
|
Wires |
3 Wire |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
Classifications
|
UL/CUL Listing |
UL |