text.skipToContent text.skipToNavigation

Catalog No. : TM2020CCUG

Description:  200A 20CT 1P3W 120/240V 22K IC WGB

UPC: 783164112658

PowerMark Gold main breaker load centers arrive with a main breaker installed for a convenient and swift install. Main breakers allow for the user to stop the flow of electricity in the load center, shutting off all the power in the residence. The TM2020CCUG features spaces for 20, 1" breakers, a 200 A main ampere rating, a copper bus, a factory installed ground bar, and a combination surface/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RD

Grouping

Single Phase - USA

Specifications

# Branch Circuit <250A

18

1" Space

20

1/2" Space

40

Amperage

200 A

Circuit Breaker Style

Plug-In

Device type

Main Breaker

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

Yes

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

22

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL

Dimensions

Weight

29.0 lb

Width

14.0 in