text.skipToContent text.skipToNavigation

Catalog No. : TM2010CCU

Description:  100A 20CT 1P3W 120/240V 22K IC COMB

UPC: 783164112443

PowerMark Gold main breaker load centers arrive with a main breaker installed for a convenient and swift install. Main breakers allow for the user to stop the flow of electricity in the load center, shutting off all the power in the residence. The TM2010CCU features spaces for 20, 1" breakers, a 100 A bus ampere rating, a copper bus, and a combination/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RD

Grouping

Single Phase - USA

Specifications

1" Space

20

1/2" Space

0

Amperage

100 A

Circuit Breaker Style

Plug-In

Device type

Main Breaker

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

No

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

22

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL