text.skipToContent text.skipToNavigation

Catalog No. : TM12410C

Description:  100A 12CRT 3P4W 208Y/120V 10K IC

UPC: 783164189964

Main breaker load centers arrive with a main breaker installed for a convenient and swift install. Main breakers allow for the user to stop the flow of electricity in the load center, shutting off all the power in the residence. The TM12410C features spaces for 12, 1" breakers, a 100 A bus ampere rating, 3 phases, and a combination/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

R7

Specifications

1" Space

12

1/2" Space

0

Amperage

100 A

Circuit Breaker Style

Plug-In

Device type

Main Breaker

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

No

Feed

Top

Input/Output Voltage

208Y/120V ac

Interrupting Capacity Rating

22

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

3 Phase

Service & Voltage

3 Phase, 4 Wire, 208Y/120V ac

Wires

4 Wire

Classifications

UL/CUL Listing

UL