Catalog No. : TM1210RCU
Description: 100A 12CT 1P3W 120/240V 22K IC 3R
UPC: 783164113020
Descriptors
Category |
Load Centers |
GO Schedule |
RD |
Grouping |
Single Phase - USA |
Specifications
1" Space |
12 |
1/2" Space |
24 |
Amperage |
100 A |
Circuit Breaker Style |
Plug-In |
Device type |
Main Breaker |
Door |
No |
Enclosure |
Outdoor |
Enclosure Type |
Outdoor, Surface Mount |
Factory Installed Ground Kit |
Yes |
Feed |
Top |
Input/Output Voltage |
120/240V ac |
Interrupting Capacity Rating |
22 |
Load Center Type |
Standard |
NEMA Rating |
NEMA 3R |
Phase |
1 Phase |
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
Wires |
3 Wire |
Classifications
UL/CUL Listing |
UL |
Title | Publication No. | Publication Type |
---|---|---|
Guide includes product features, photos, product number selection guide, knockout drawings, wiring diagrams, accessories and options list. Only available on-line. |
DET1023 |
Application and Technical |
PowerMark Gold* Load Centers: 100-125 Amps, 12/22/24 Circuits, Outdoor 2 pages. |
DET-800 |
Brochures |