Catalog No. : TM10RMCFMG
Description: MtrMain Rgls 100A S 0/0 Ct OH/UG N3R MEG
UPC: 783164244601
PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TM10RMCFMG is a ringless meter main socket and features a 100A main ampere rating, Florida Meter Group Compatibility, and an outdoor suitable, surface enclosure.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Meter Socket Load Center |
|
Grouping |
Meter Socket |
Specifications
|
Input/Output Voltage |
120/240V ac |
|
Amperage |
100 A |
|
Enclosure |
Outdoor |
|
Phase |
1 Phase |
|
1" Space |
0 |
|
1/2" Space |
0 |
|
NEMA Rating |
NEMA 3R |
|
Factory Installed Ground Kit |
No |
|
Enclosure Type |
Outdoor, Surface Mount |
Classifications
|
UL/CUL Listing |
UL |