text.skipToContent text.skipToNavigation

Catalog No. : TM10RMC

Description:  MtrMain Ring 100A Surf 0/0 Ckt OH/UG N3R

UPC: 783164305036

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Additonally, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation. The TM10RMC is a meter main socket with a ring and features a 100 A bus ampere rating, and an outdoor surface enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Meter Socket Load Center

GO Schedule

RB

Grouping

Meter Socket

Specifications

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

10

Amperage

100 A

Enclosure

Outdoor

Phase

1 Phase

1" Space

0

1/2" Space

0

Feed

Either

Door

Yes

GSA Compliance

No

NEMA Rating

NEMA 3R

Factory Installed Ground Kit

No

Enclosure Type

OutdoorType 3R

Wires

3 Wire

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Classifications

UL/CUL Listing

UL