Art. Nr. : TLM812SCUD1K
Omschrijving: FLD CNVRTB 125A 8CT 120/240V KIT
UPC: 783164302875
(Panelboards No. 67) 60 degree/75 degree centrigrade Conductor Rating Suitable for use as service entrance equipment when Installed in accordance with the National Electrical Code 22kAIC RMS symmetrical, Except Where Noted 6-42 circuit devices UL Listed for bottom mounted lugs by installing complete unit (box, interior and front) upside down For a listing of CSA Listed load centers, visit www.geelectrical.com Amperage 125 A
Meer bekijken
Minder bekijken
Ga voor meer info naar:
industrialsolutions.be.abb.com
Omschrijvingen
|
Category |
Load Centers |
|
GO Schedule |
RD |
|
Grouping |
Single Phase - USA |
Specificaties
|
1" Space |
8 |
|
1/2" Space |
16 |
|
Amperage |
125 A |
|
Device type |
Convertible |
|
Door |
Ja |
|
Enclosure |
Indoor |
|
Feed |
Either |
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
65 |
|
Load Center Type |
Standard |
|
Fase |
1 Phase |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
|
Wires |
3 Wire |
Klassificaties
|
UL/CUL Listing |
UL |
Voor meer documentatie: Bezoek onze bibliotheek om technische documentatie, specificaties, catalogen, brochures, 3D's,... terug te vinden