text.skipToContent text.skipToNavigation

Catalog No. : TLM812RCU2

Description:  8 CIRC MNLUG 125A OUTDOOR SURFACE

UPC: 783164296181

PowerMark Gold convertible load centers arrive as main lug, but have the capability to have a main breaker installed. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TLM812RCU2 features space for 8, 1" breakers, 125 A bus ampere rating, a copper bus, and an outdoor suitable enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RD

Grouping

Single Phase - USA

Specifications

1" Space

8

1/2" Space

16

Amperage

125 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Outdoor

Enclosure Type

Outdoor, Surface Mount

Factory Installed Ground Kit

No

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

65

Load Center Type

Standard

NEMA Rating

NEMA 3R

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL