text.skipToContent text.skipToNavigation

Catalog No. : TLM812FCUDG

Description:  CKT MLO 125A INDR FLUSH W/DR & GRD

UPC: 783164301373

PowerMark Gold convertible load centers arrive as main lug, but have the capability to have a main breaker installed. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TLM812FCUDG features space for 8, 1" breakers, 125 A bus ampere rating, a copper bus, an optional door for 6-8 circuit panel, a factory installed ground bar, and a surface enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RD

Grouping

Single Phase - USA

Specifications

1" Space

8

1/2" Space

16

Amperage

125 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Flush Mount

Factory Installed Ground Kit

Yes

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

65

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL