text.skipToContent text.skipToNavigation

Catalog No. : TLM4220CCUG

Description:  200A 42CT 1P3W 22K IC FLD CONV WGRND BR

UPC: 783164491258

PowerMark Gold convertible load centers arrive as main lug, but have the capability to have a main breaker installed. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TLM4220CCUG features space for 42, 1" breakers, 200 A bus ampere rating, a copper bus, a factory installed ground bar, and a combination/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

Grouping

Single Phase - USA

Specifications

1" Space

42

1/2" Space

0

Amperage

200 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

Yes

Feed

Either

Input/Output Voltage

120/240V ac

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

1 Phase

Classifications

UL/CUL Listing

UL