text.skipToContent text.skipToNavigation

Catalog No. : TLM3220CCU

Description:  FLD CNVRTB 200A 32CRK 22K IC COMB

UPC: 783164112764

PowerMark Gold convertible load centers arrive as main lug, but have the capability to have a main breaker installed. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TLM3220CCU features space for 32, 1" breakers, a 200 A bus ampere rating, a copper bus, and a combination/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RD

Grouping

Single Phase - USA

Specifications

# Branch Circuit <250A

32

1" Space

32

1/2" Space

40

Amperage

200 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

No

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

65

Load Center Type

Standard

NEMA Rating

NEMA 1

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL

Dimensions

Depth

3.7 in

Height

35.4 in

Weight

33.5 lb

Width

14.0 in