Catalog No. : TLM2412CCUG
Description: 125A CONV LC 24-24CRT N1 W/GRND
UPC: 783164471953
Descriptors
|
Category |
Load Centers |
|
Grouping |
Single Phase - USA |
Specifications
|
1" Space |
24 |
|
1/2" Space |
0 |
|
Amperage |
125 A |
|
Circuit Breaker Style |
Plug-In |
|
Device type |
Main Lug |
|
Door |
Yes |
|
Enclosure |
Indoor |
|
Enclosure Type |
Indoor, Surface Mount |
|
Factory Installed Ground Kit |
Yes |
|
Feed |
Either |
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
22 |
|
Load Center Type |
Standard |
|
NEMA Rating |
NEMA 1 |
|
Phase |
1 Phase |
Classifications
|
UL/CUL Listing |
UL |