Catalog No. : TLM2412CCU
Description: FLD CNVRTB 125A 24CRK 22K IC COMB
UPC: 783164112320
Descripteurs
|
Catégorie |
Load Centers |
|
GO Schedule |
RD |
|
Grouping |
Single Phase - USA |
Spécifications
|
# Branch Circuit <250A |
24 |
|
1" Space |
24 |
|
1/2" Space |
0 |
|
Amperage |
125 A |
|
Circuit Breaker Style |
Plug-In |
|
Device type |
Main Lug |
|
Door |
Yes |
|
Enclosure |
Indoor |
|
Enclosure Type |
Indoor, Combination |
|
Factory Installed Ground Kit |
No |
|
Feed |
Either |
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
65 |
|
Load Center Type |
Standard |
|
Cote NEMA |
NEMA 1 |
|
Phase |
1 Phase |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
|
Wires |
3 Wire |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Depth |
3.7 in |
|
Height |
24.7 in |
|
Weight |
24.5 lb |
|
Width |
14.0 in |