text.skipToContent text.skipToNavigation

Catalog No. : TLM1212CCURP

Description:  ASM 12 CIR RISER PANEL 125A

UPC: 783164286229

PowerMark Gold convertible riser panels arrive as main lug, but have the capability to have a main breaker installed. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TLM1212CCURP features space for 12, 1" breakers, a 125 A bus ampere rating, a copper bus, and a combination/flush enclosure. Tap kits are required and can be ordered separately.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RA

Grouping

Single Phase - USA

Specifications

1" Space

12

1/2" Space

24

Amperage

125 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

No

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

22

Load Center Type

Riser

NEMA Rating

NEMA 1

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL