Catalog No. : TLM1212CCU
Description: 12 CIR. 125 A CONVERTIBLE L/C
UPC: 783164112313
Descriptors
|
Category |
Load Centers |
|
GO Schedule |
RD |
|
Grouping |
Single Phase - USA |
Specifications
|
# Branch Circuit <250A |
12 |
|
1" Space |
12 |
|
1/2" Space |
24 |
|
Amperage |
125 A |
|
Circuit Breaker Style |
Plug-In |
|
Device type |
Main Lug |
|
Door |
Yes |
|
Enclosure |
Indoor |
|
Enclosure Type |
Indoor, Combination |
|
Factory Installed Ground Kit |
YES |
|
Feed |
Either |
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
65 |
|
Load Center Type |
Standard |
|
NEMA Rating |
NEMA 1 |
|
Phase |
1 Phase |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
|
Wires |
3 Wire |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Height |
19.0 in |
|
Weight |
19.2 lb |
|
Width |
14.0 in |
| Title | Publication No. | Publication Type |
|---|---|---|
|
PowerMark Gold 100-125A, 12/24 Circuit Load Center PowerMark Gold 100-125A, 12/24 Circuit Load Center |
DET-582 |
Application and Technical |