Catalog No. : TLE277Y050WM
Description: SPD (TVSS) 50KA PER MODE
UPC: 783175610785
Descriptors
|
Category |
ABB SPD (TVSS) Family |
|
GO Schedule |
YL |
Specifications
|
Maximum Surge Current (kA) |
50kA per mode / 100kA per phase |
|
Voltage |
277/480V Wye |
|
Product Type |
ABB TLE Wall Mount |
|
Surge Counter |
No |
|
Alarm |
No |
|
GSA Compliance |
No |
|
Enclosure Type |
NEMA 12 |
|
Nominal Discharge Currrent |
10 kA |
|
Standards |
UL 1449 Ed5 |
|
SCCR - Short Circuit Current Rating |
65 kA |
|
Product Name |
TLE Series |
|
MCOV (kVrms) |
320 |
|
Internal Disconnect, Surge Counter, Alarm |
No |
|
System Voltage Configuration |
3 ph, 4 W + G |
Classifications
|
UL 1283 |
Yes |