text.skipToContent text.skipToNavigation

Catalog No. : TLE120Y025WM

Description:  SPD (TVSS) 25KA PER MODE

UPC: 783175610716

ABB TLE Wall Mount SPD (TVSS) 25KA PER MODE 120/208V 3 ph, 4 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YL

Specifications

Maximum Surge Current (kA)

25kA per mode / 50kA per phase

Voltage

120/208V Wye

Product Type

ABB TLE Wall Mount

Surge Counter

No

Alarm

No

GSA Compliance

No

Enclosure Type

NEMA 12

Nominal Discharge Currrent

10 kA

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

65 kA

Product Name

TLE Series

MCOV (kVrms)

150

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 4 W + G

Classifications

UL 1283

Yes