Catalog No. : TLC812FCU
Description: 8/16 CT 125A 1PH MLO FLUSH CSA
UPC: 783164305814
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Load Centers |
|
Grouping |
Single Phase - Canadian CSA |
Specifications
|
1" Space |
8 |
|
1/2" Space |
16 |
|
Amperage |
125 A |
|
Device type |
Main Lug |
|
Enclosure |
Indoor |
|
Factory Installed Ground Kit |
Yes |
|
Input/Output Voltage |
120/240V ac |
|
Load Center Type |
Standard |
|
Phase |
1 Phase |
Classifications
|
UL/CUL Listing |
CSA |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.