text.skipToContent text.skipToNavigation

Catalog No. : TL510RT

Description:  5CT. LOADCENTER

UPC: 783164305289

Main lug load centers can be used as a home's main panel or sub panel depending upon your preferences. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TL510RT features space for 5, 1" breakers, a 100 A bus ampere rating, a factory included ground bar, and a outdoor suitable enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RA

Grouping

Single Phase - USA

Specifications

1" Space

5

1/2" Space

0

Amperage

100 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Outdoor

Enclosure Type

Outdoor, Surface Mount

Factory Installed Ground Kit

Yes

Feed

Top

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

10

Load Center Type

Standard

NEMA Rating

NEMA 3R

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120Vac

Wires

3 Wire

Classifications

UL/CUL Listing

UL

Dimensions

Height

13.2 in

Weight

8.9 lb

Width

7.5 in