text.skipToContent text.skipToNavigation

Catalog No. : TL412R260GF

Description:  SPA PANEL WITH 60A GFCI BREAKER

UPC: 783164385007

Main lug load centers can be used as a home's main panel or sub panel depending upon your preferences. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TL412R260GF features space for 4, 1" breakers, a 60 A bus ampere rating, and an outdoor suitable enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RA

Grouping

Single Phase - USA

Specifications

1" Space

4

1/2" Space

8

Amperage

125 A

Circuit Breaker Style

Plug-In

Device type

Main Lug

Door

Yes

Enclosure

Outdoor

Enclosure Type

Outdoor, Surface Mount

Factory Installed Ground Kit

Yes

Feed

Either

Load Center Type

Pool and Spa

NEMA Rating

NEMA 3R

Phase

1 Phase

Wires

3 Wire

Classifications

UL/CUL Listing

UL