Catalog No. : TL412R250GF
Description: SPA PANEL WITH 50A GFCI BREAKER
UPC: 783164384994
Main lug load centers can be used as a home's main panel or sub panel depending upon your preferences. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TL412R250GF features space for 4, 1" breakers, a 50 A bus ampere rating, and an outdoor suitable enclosure.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Load Centers |
|
GO Schedule |
RA |
|
Grouping |
Single Phase - USA |
Specifications
|
1" Space |
4 |
|
1/2" Space |
8 |
|
Amperage |
125 A |
|
Circuit Breaker Style |
Plug-In |
|
Device type |
Main Lug |
|
Door |
Yes |
|
Enclosure |
Outdoor |
|
Enclosure Type |
Outdoor, Surface Mount |
|
Factory Installed Ground Kit |
Yes |
|
Feed |
Either |
|
Load Center Type |
Pool and Spa |
|
NEMA Rating |
NEMA 3R |
|
Phase |
1 Phase |
|
Wires |
3 Wire |
Classifications
|
UL/CUL Listing |
UL |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.