Catalog No. : TL291-1
Description: 1/2 COUPLING,CAPCORNER,EMT,DC,EA
UPC: 785991206234
Coupling, Capped Corner, Conduit Size 1/2 Inch, Length 1.81 Inch, Opening Size 1.00 Inch, Die Cast Zinc, Sold by Each
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Concrete Tight, when Taped |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Trade Size |
1/2 Inch |
|
Length |
1.81 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |