Catalog No. : TL270RCU
Description: 2 CIRC 70A OUTDOOR
UPC: 783164275605
Descriptors
|
Category |
Load Centers |
|
GO Schedule |
RD |
|
Grouping |
Single Phase - USA |
Specifications
|
1" Space |
2 |
|
1/2" Space |
4 |
|
Amperage |
70 A |
|
Circuit Breaker Style |
Plug-In |
|
Device type |
Main Lug |
|
Door |
Yes |
|
Enclosure |
Outdoor |
|
Enclosure Type |
Outdoor, Surface Mount |
|
Factory Installed Ground Kit |
No |
|
Feed |
Either |
|
Input/Output Voltage |
120/240V ac |
|
Interrupting Capacity Rating |
65 |
|
Load Center Type |
Standard |
|
NEMA Rating |
NEMA 3R |
|
Phase |
1 Phase |
|
Service & Voltage |
1 Phase, 3 Wire, 120/240V ac |
|
Wires |
3 Wire |
Classifications
|
UL/CUL Listing |
UL |