Catalog No. : TL240SCU
Description: 2 CIRC 40A INDOOR SURFACE
UPC: 783164275469
Descriptors
| Category | Load Centers | 
| GO Schedule | RD | 
| Grouping | Single Phase - USA | 
Specifications
| 1" Space | 2 | 
| 1/2" Space | 4 | 
| Amperage | 40 A | 
| Circuit Breaker Style | Plug-In | 
| Device type | Main Lug | 
| Door | No | 
| Enclosure | Indoor | 
| Enclosure Type | Indoor, Surface Mount | 
| Factory Installed Ground Kit | No | 
| Feed | Either | 
| Input/Output Voltage | 120/240V ac | 
| Interrupting Capacity Rating | 65 | 
| Load Center Type | Standard | 
| NEMA Rating | NEMA 1 | 
| Phase | 1 Phase | 
| Service & Voltage | 1 Phase, 3 Wire, 120/240V ac | 
| Wires | 3 Wire | 
Classifications
| UL/CUL Listing | UL | 
 
	
								 
															 
															 
															 
															