Alternate Catalog No. : TL 211
Catalog No. : TL211
Description: 1/2 PULL ELB,SSCREW,EMT,DC,EMT/BOX
UPC: 785991442151
1/2 inch Set Screw Pulling Elbow, Die Cast Zinc, EMT to Box. For use with EMT Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441601 | N/A | 2190306_2010-09-21 | N/A |
| UL | E16592 | N/A | "FKAV | N/A | N/A |
| UL | E23018 | N/A | FKAV7" | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |