Alternate Catalog No. : TL 202 SC
Catalog No. : TL202SC
Description: SET-SCR ELB CONN SZ3/4IN D/C ZNC
UPC: 785991306446
Connector, EMT to Box Set-Screw Type Pul Elbow, Conduit Size 3/4 Inch, Height 1.60 Inch, Opening Diameter 1.24 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441601 | N/A | N/A | N/A |
| UL | E16592 | N/A | FKAV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |