Catalog No. : TL18415C
Description: MAIN LUG 150A 18CRT COMBO LD CENTER
UPC: 783164189896
Descriptors
|
Category |
Load Centers |
|
GO Schedule |
R7 |
Specifications
|
# Branch Circuit <250A |
18 |
|
1" Space |
18 |
|
1/2" Space |
0 |
|
Amperage |
150 A |
|
Circuit Breaker Style |
Plug-In |
|
Device type |
Main Lug |
|
Door |
Yes |
|
Enclosure |
Indoor |
|
Enclosure Type |
Indoor, Combination |
|
Factory Installed Ground Kit |
No |
|
Feed |
Either |
|
Input/Output Voltage |
208Y/120V ac |
|
Interrupting Capacity Rating |
65 |
|
Load Center Type |
Standard |
|
NEMA Rating |
NEMA 1 |
|
Phase |
3 Phase |
|
Service & Voltage |
3 Phase, 4 Wire, 208Y/120V ac |
|
Wires |
4 Wire |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Height |
24.7 in |
|
Weight |
23.6 lb |
|
Width |
14.0 in |