Catalog No. : TK222SC-1
Description: 3/4 COUPLING,SSCREW,EMT,DC,EA
UPC: 785991022582
Coupling, Set Screw, Conduit Size 3/4 Inch, Length 1-29/32 Inch, Width 1-5/32 Inch, Die Cast Zinc, Sold by Each
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Die Cast Straight Set Screw EMT Couplings |
|
Special Features |
Concrete Tight, when Taped |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Dimensions
|
Trade Size |
3/4 Inch |
|
Length |
1-29/32 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |