Alternate Catalog No. : TK 222 SC
Catalog No. : TK222SC
Description: 3/4 INCH COUPLING,SSCREW,EMT,DC
UPC: 785991441925
Coupling, Set Screw, Conduit Size 3/4 Inch, Length 1-29/32 Inch, Width 1-5/32 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Concrete Tight, when Taped |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441601 | N/A | N/A | N/A |
| UL | E16592 | N/A | FKAV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |