text.skipToContent text.skipToNavigation

Catalog No. : TK214-SC-1

Description:  1 1/4 COUPLING,COMP.,EMT,DC,EA

UPC: 785991184181

Coupling, Compression, Conduit Size 1-1/4 Inch, Length 1-13/16 Inch, Width 2-3/32 Inches, Die Cast Zinc, Sold by Each
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Die Cast Compression EMT Couplings

Special Features

Concrete Tight

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E16592

Dimensions

Trade Size

1-1/4 Inch

Length

1-13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour