Catalog No. : TK212SC-1
Description: 3/4 COUPLING,COMP.,EMT,DC,EA
UPC: 785991023244
Coupling, Compression, Conduit Size 3/4 Inch, Length 1-5/8 Inch, Width 1-5/16 Inch, Die Cast Zinc, Sold by Each
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Die Cast Compression EMT Couplings |
|
Special Features |
Concrete Tight |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City / Iberville |
|
Standard |
UL E16592 |
Dimensions
|
Trade Size |
3/4 Inch |
|
Length |
1-5/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |