Catalog No. : TK124-1
Description: 1 1/4 COUPLING,SSCREW,EMT,STL,EA
UPC: 785991184310
Set Screw Coupling, Concrete Tight, Conduit Size 1-1/4 Inch, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Other |