Catalog No. : TK115A
Description: 1.5 INCH COUPLING,COMP.,EMT,STL
UPC: 785991025460
Compression Coupling, Concrete Tight, Conduit Size 1-1/2 Inch, Length 2.500 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Concrete Tight
Descriptors
Category |
Electrical metallic tubing EMT connectors |
Special Features |
Steel construction for strength and durability |
Application |
For use with EMT conduit |
Specifications
Material |
Steel |
Finish |
Zinc Plated |
Classifications
Brand Name |
Steel City |
Standard |
UL E16592 |
Dimensions
Size |
1-1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 223 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
Material |
Metal |
Material quality |
Steel |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |