Catalog No. : TK114A
Description: 1.25 INCH COUPLING,COMP.,EMT,STL
UPC: 785991025453
Compression Coupling, Concrete Tight, Conduit Size 1-1/4 Inch, Length 2.374 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Concrete Tight
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Steel construction for strength and durability |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |